55-MY1B Series ATEX Compliant Mechanically Jointed Rodless Cylinder/Basic Type
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
Guide Type
-- Please select --
B(Basic)
2
Bore Size
-- Please select --
10(Bore Size 10 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
3
Thread Type
-- Please select --
-(M Thread(Φ10~Φ20),Rc(Φ25~Φ100))
TF(G)
TN(NPT)
4
Piping
-- Please select --
-(Standard Type)
G(Centralized Piping Type)
5
Cylinder Stroke
-- Please select --
100(Standard Stroke 100 mm)
200(Standard Stroke 200 mm)
300(Standard Stroke 300 mm)
400(Standard Stroke 400 mm)
500(Standard Stroke 500 mm)
600(Standard Stroke 600 mm)
700(Standard Stroke 700 mm)
800(Standard Stroke 800 mm)
900(Standard Stroke 900 mm)
1000(Standard Stroke 1000 mm)
1100(Standard Stroke 1100 mm)
1200(Standard Stroke 1200 mm)
1300(Standard Stroke 1300 mm)
1400(Standard Stroke 1400 mm)
1500(Standard Stroke 1500 mm)
1600(Standard Stroke 1600 mm)
1700(Standard Stroke 1700 mm)
1800(Standard Stroke 1800 mm)
1900(Standard Stroke 1900 mm)
2000(Standard Stroke 2000 mm)
Range
6
Made To Order
-- Please select --
-(Standard)
XB11(Long Stroke Type)
7
-- UnSelected
-- Selected
-- Selection invalid