55-LVA Series ATEX Compliant High Purity Chemical Liquid Valve Air Operated Type Threaded Type Valves
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
Body Class
-- Please select --
1(Body Class:1;Orifice Dia.:Φ2)
2(Body Class:2;Orifice Dia.:Φ4)
3(Body Class:3;Orifice Dia.:Φ8)
4(Body Class:4;Orifice Dia.:Φ12)
5(Body Class:5;Orifice Dia.:Φ20)
6(Body Class:6;Orifice Dia.:Φ22)
2
Valve Type
-- Please select --
0(N.C.)
1(N.O.)
2(Double Acting)
3
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
4
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
5
Material
-- Please select --
A(Body:SUS;Actuator Section End Plate:PPS;Diaphragm:PTFE)
B(Body:PPS;Actuator Section End Plate:PPS;Diaphragm:PTFE)
C(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE)
D(Body:SUS;Actuator Section End Plate:PPS;Diaphragm:NBR)
E(Body:SUS;Actuator Section End Plate:PPS;Diaphragm:EPDM)
F(Body:PFA;Actuator Section End Plate:PVDF;Diaphragm:PTFE)
G(Body:PPS;Actuator Section End Plate:PPS;Diaphragm:NBR)
H(Body:PPS;Actuator Section End Plate:PPS;Diaphragm:EPDM)
N(Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE)
6
Option
-- Please select --
-(None)
1(With Flow Rate Adjustment)
2(With Bypass)
3(With Flow Rate Adjustment & Bypass)
4(With Indicator)
7
-- UnSelected
-- Selected
-- Selection invalid