55-JCM Series ATEX Compliant Air Cylinder/Double Acting, Single Rod
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Mounting Style
-- Please select --
B(Basic Style(Double Sides Female Thread))
BZ(Basic Style(Rod Side Female Thread))
M(Double Sides Male Thread)
MZ(Rod Side Male Thread)
3
Bore Size
-- Please select --
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
4
Thread Type
-- Please select --
-(M5)
TN(NPT1/8)
TR(Rc1/8)
5
Cylinder Stroke
-- Please select --
25(Standard Stroke 25 mm)
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
Range
6
Rod And Thread
-- Please select --
-(Rod End Male Thread)
F(Rod End Female Threaded)
7
Mounting Nut
-- Please select --
-(Without Mounting Nut)
D(With Mounting Nut(1 Pc))
8
-- UnSelected
-- Selected
-- Selection invalid