55-CXS Series ATEX Compliant Dual Rod Cylinder Basic Type
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
Bearing Type
-- Please select --
L(Ball Bushing Bearing)
M(Slide Bearing)
2
Bore Size
-- Please select --
6(Bore Size 6 mm)
10(Bore Size 10 mm)
15(Bore Size 15 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
3
Port Thread Type
-- Please select --
-(M Thread Rc1/8)
TF(G1/8)
4
Cylinder Stroke
-- Please select --
10(Standard Stroke 10 mm)
15(Standard Stroke 15 mm)
20(Standard Stroke 20 mm)
50(Standard Stroke 50 mm)
25(Standard Stroke 25 mm)
30(Standard Stroke 30 mm)
35(Standard Stroke 35 mm)
40(Standard Stroke 40 mm)
45(Standard Stroke 45 mm)
60(Standard Stroke 60 mm)
70(Standard Stroke 70 mm)
75(Standard Stroke 75 mm)
80(Standard Stroke 80 mm)
90(Standard Stroke 90 mm)
100(Standard Stroke 100 mm)
110(Standard Stroke 110 mm)
120(Standard Stroke 120 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
175(Standard Stroke 175 mm)
200(Standard Stroke 200 mm)
Range
5
Made To Order
-- Please select --
-(Standard)
XB11(Long Stroke Type)
XC22(Fluororubber Seal)
6
-- UnSelected
-- Selected
-- Selection invalid