55-CS1 Series ATEX Compliant Air Cylinder Standard: Double Acting, Single Rod, Non-lube
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
Built-in Magnet
-- Please select --
-(Without Built-in Magnet)
D(Built-in Magnet)
2
Mounting Style
-- Please select --
B(Basic Style)
C(Single Clevis Style)
D(Double Clevis Style)
F(Rod Side Flange Style)
G(Head Side Flange Style)
L(Axial Foot Style)
T(Center Trunnion Style)
3
Tube Material
-- Please select --
-(Aluminum Tube: Bore Size 125,140,Stroke 1000 mm Or Less; Bore Size 160, Stroke 1200 mm or Less. Steel Tube: Bore Size 125,140,Stroke 1001mm Or More; Bore Size 160,Stroke 1201mm Or More; Bore Size 180~300.)
F(Steel Tube)
4
Type
-- Please select --
N(Non-lube Type)
5
Bore Size
-- Please select --
125(Bore Size 125 mm)
140(Bore Size 140 mm)
160(Bore Size 160 mm)
180(Bore Size 180 mm)
200(Bore Size 200 mm)
250(Bore Size 250 mm)
300(Bore Size 300 mm)
6
Cylinder Stroke
-- Please select --
100(Standard Stroke 100 mm)
150(Standard Stroke 150 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
350(Standard Stroke 350 mm)
400(Standard Stroke 400 mm)
500(Standard Stroke 500 mm)
600(Standard Stroke 600 mm)
700(Standard Stroke 700 mm)
800(Standard Stroke 800 mm)
900(Standard Stroke 900 mm)
1000(Standard Stroke 1000 mm)
1100(Standard Stroke 1100 mm)
1200(Standard Stroke 1200 mm)
1300(Standard Stroke 1300 mm)
1400(Standard Stroke 1400 mm)
1500(Standard Stroke 1500 mm)
1600(Standard Stroke 1600 mm)
1700(Standard Stroke 1700 mm)
1800(Standard Stroke 1800 mm)
1900(Standard Stroke 1900 mm)
2000(Standard Stroke 2000 mm)
2100(Standard Stroke 2100 mm)
2200(Standard Stroke 2200 mm)
2300(Standard Stroke 2300 mm)
2400(Standard Stroke 2400 mm)
Range
7
Suffix For Cylinder
-- Please select --
-(With Double-side Cushion)
R(With Cushion In Rod Side)
H(With Cushion In Head Side)
N(Without Cushion)
8
-- UnSelected
-- Selected
-- Selection invalid