55-CRQ2 Series ATEX Compliant Compact Rotary Actuator Rack & Pinion Type
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Shaft Type
-- Please select --
S(Single Shaft)
W(Double Shaft)
3
Size
-- Please select --
10(10)
15(15)
20(20)
30(30)
40(40)
4
Port Thread
-- Please select --
-(Rc 1/8/M5)
TF(G 1/8)
TN(NPT 1/8)
TT(NPTF 1/8)
5
Rotation
-- Please select --
90(80°To 100°)
180(170°To 190°)
6
Cushion
-- Please select --
-(Without Cushion(Size:10,15),Rubber Cushion(Size:20,30,40))
C(Air Cushion)
7
-- UnSelected
-- Selected
-- Selection invalid