55-CRBU2 Series ATEX Compliant Rotary Actuator:Free Mount Type
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
Type
-- Please select --
U(Free Mount)
2
Shaft Type
-- Please select --
S(Single Shaft(Long Shaft) With Single Flat (Size 10 To 30); Long Shaft With Key (Size 40))
W(Double Shaft With Single Flat (Size 10 To 30);Long Shaft Key, Short Shaft With Single Flat (Size 40))
3
Size
-- Please select --
10(10)
15(15)
20(20)
30(30)
40(40)
4
Rotation Angle
-- Please select --
90(90°)
100(100°)
180(180°)
270(270°)
5
Vane Type
-- Please select --
D(Double Vane)
S(Single Vane)
6
Connecting Port
-- Please select --
-(Side Ported)
E(Axial Ported)
7
-- UnSelected
-- Selected
-- Selection invalid