55-CRB1 Series ATEX Compliant Rotary Actuator Vane Type
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
Mounting Style
-- Please select --
B(Basic)
L(Foot)
2
Shaft Type
-- Please select --
W(Double Shaft (Long Shaft With Key And Short Shaft With Four Flats))
3
Size
-- Please select --
50(50)
63(63)
80(80)
100(100)
4
Rotation Angle
-- Please select --
90(90°)
100(100°)
180(180°)
190(190°)
270(270°)
280(280°)
5
Vane Type
-- Please select --
D(Double Vane)
S(Single Vane)
6
Connecting Port Location
-- Please select --
-(Side Ports)
E(Axial Ports)
7
Port Thread Type
-- Please select --
-(Rc)
XF(G)
XN(NPT)
8
-- UnSelected
-- Selected
-- Selection invalid