55-CQ2 Series ATEX Compliant Compact Cylinder Long Stroke: Double Acting, Single Rod
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Mounting Style
-- Please select --
A(Both Ends Tapped Style)
D(Double Clevis Style)
F(Rod Side Flange Style)
G(Head Side Flange Style)
L(Foot Style)
3
Bore Size
-- Please select --
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
4
Thread Type
-- Please select --
-(Rc)
TF(G)
5
Cylinder Stroke
-- Please select --
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
175(Standard Stroke 175 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
Range
6
Action
-- Please select --
D(Double Acting)
7
Cushion
-- Please select --
C(Rubber Cushion)
8
Body Option
-- Please select --
-(Standard (Rod End Female Thread))
M(Rod End Male Thread)
9
Auto Switch Mounting Groove
-- Please select --
Z(4 Sides)
10
Made To Order
-- Please select --
-(Standard)
XC85(Food Machine Grease Specifications)
11
-- UnSelected
-- Selected
-- Selection invalid