55-CQ2 Series ATEX Compliant Compact Cylinder/Standard Type: Double Acting, Single Rod
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Mounting Style
-- Please select --
A(Both Ends Tapped Style)
B(Through-hole (Standard))
D(Double Clevis Style)
F(Rod Side Flange Style)
G(Head Side Flange Style)
L(Foot Style)
3
Bore Size
-- Please select --
12(Bore Size 12 mm)
16(Bore Size 16 mm)
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
4
Thread Type
-- Please select --
-(Rc/M Thread)
TF(G)
5
Cylinder Stroke
-- Please select --
5(Standard Stroke 5 mm)
10(Standard Stroke 10 mm)
15(Standard Stroke 15 mm)
20(Standard Stroke 20 mm)
25(Standard Stroke 25 mm)
30(Standard Stroke 30 mm)
35(Standard Stroke 35 mm)
40(Standard Stroke 40 mm)
45(Standard Stroke 45 mm)
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
Range
6
Action
-- Please select --
D(Double Acting)
7
Body Option
-- Please select --
-(Standard (Rod End Female Thread))
C(With Rubber Bumper)
CM(With Rubber Bumper And Rod End Male Thread)
M(Rod End Male Thread)
8
Auto Switch Mounting Groove
-- Please select --
-(No Auto Switch Mounting Groove)
Z(Φ12-Φ25 2 Sides/Φ32-Φ100 4 Sides)
9
Made To Order
-- Please select --
-(Standard)
XC85(Food Machine Grease Specifications)
10
-- UnSelected
-- Selected
-- Selection invalid