55-CG5·S Series ATEX Compliant Stainless Steel Cylinder/Standard Type: Double Acting, Single Rod
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Mounting Style
-- Please select --
B(Basic Style)
E(Clevis Integrated Style)
F(Rod Side Flange Style)
G(Head Flange Style)
L(Axial Foot Style)
3
Type
-- Please select --
A(Air Cushion)
N(Rubber Bumper)
4
Bore Size
-- Please select --
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
5
Port Thread Type
-- Please select --
-(Rubber Bumper:Rc;Air Cushion:M5X0.8(Φ20,Φ25),Rc(Φ32~Φ100))
TF(M5X0.8(Φ20,Φ25),G(Φ32~Φ100))
TN(Rubber Bumper:NPT;Air Cushion:M5X0.8(Φ20,Φ25),NPT(Φ32~Φ100))
6
Seal Material
-- Please select --
R(NBR)
V(FKM)
7
Cylinder Stroke
-- Please select --
25(Standard Stroke 25 mm)
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
Range
8
-- UnSelected
-- Selected
-- Selection invalid