55-CG1W-Z Series Air Cylinder/Standard Type:Double Acting,Double Rod
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
Built-in Magnet
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Mounting Style
-- Please select --
B(Basic Style)
F(Rod Side Flange Style)
L(Axial Foot Style)
U(Rod Side Trunnion Style)
Z(Basic/Without Bracket(None Trunnion Female Thread))
3
Cushion
-- Please select --
A(Air Cushion)
N(Rubber Cushion)
4
Bore Size
-- Please select --
20(Bore Size 20 mm)
25(Bore Size 25 mm)
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
5
Thread Type
-- Please select --
-(Rubber Bumper:Rc(Φ20-Φ100), Air Cushion:M5X0.8(Φ20Φ25), Rc(Φ32-Φ100))
TF(Rubber Bumper:M5X0.8(Φ20Φ25), G(Φ32-Φ100), Air Cushion:G(Φ32-Φ100))
TN(Rubber Bumper:NPT(Φ20-Φ100), Air Cushion:NPT(Φ32-Φ100))
6
Cylinder Stroke
-- Please select --
25(Standard Stroke 25 mm)
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
Range
7
Rod End Thread
-- Please select --
-(Male Rod End)
F(Female Rod End)
8
Made To Order
-- Please select --
-(Standard)
XC85(Food Machine Grease Specifications)
9
-- UnSelected
-- Selected
-- Selection invalid