55-C96Y Series ATEX Compliant ISO Standard Air Cylinder:Smooth Cylinder Double Acting,Single Rod
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Mounting Style
-- Please select --
B(Basic Style)
C(Single Clevis Style)
D(Double Clevis Style)
F(Rod Side Flange Style)
G(Head Side Flange Style)
L(Axial Foot Style)
T(Center Trunnion Style)
3
Bore Size
-- Please select --
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
125(Bore Size 125 mm)
4
Cylinder Stroke
-- Please select --
25(Standard Stroke 25 mm)
50(Standard Stroke 50 mm)
80(Standard Stroke 80 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
160(Standard Stroke 160 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
320(Standard Stroke 320 mm)
400(Standard Stroke 400 mm)
500(Standard Stroke 500 mm)
600(Standard Stroke 600 mm)
700(Standard Stroke 700 mm)
800(Standard Stroke 800 mm)
Range
5
-- UnSelected
-- Selected
-- Selection invalid