55-C96W Series ATEX Compliant ISO Standard Air Cylinder:Standard Type Double Acting,Double Rod Φ125
Option configuration
Reset
Details
Explosion Proof
-- Please select --
55(ATEX Category 2)
1
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
2
Mounting Style
-- Please select --
B(Basic Style)
F(Rod Side Flange Style)
L(Axial Foot Style)
T(Center Trunnion Style)
3
Bore Size
-- Please select --
125(Bore Size 125 mm)
4
Cylinder Stroke
-- Please select --
25(Standard Stroke 25 mm)
50(Standard Stroke 50 mm)
80(Standard Stroke 80 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
160(Standard Stroke 160 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
320(Standard Stroke 320 mm)
400(Standard Stroke 400 mm)
500(Standard Stroke 500 mm)
600(Standard Stroke 600 mm)
700(Standard Stroke 700 mm)
800(Standard Stroke 800 mm)
Range
5
Rod
-- Please select --
W(Double Rod)
6
Made To Order
-- Please select --
-(Standard)
XA1(Change Of Rod End Shape)
XA2(Change Of Rod End Shape)
XA3(Change Of Rod End Shape)
XA4(Change Of Rod End Shape)
XA5(Change Of Rod End Shape)
XA6(Change Of Rod End Shape)
XA7(Change Of Rod End Shape)
XA8(Change Of Rod End Shape)
XA9(Change Of Rod End Shape)
XA10(Change Of Rod End Shape)
XA11(Change Of Rod End Shape)
XA12(Change Of Rod End Shape)
XA13(Change Of Rod End Shape)
XA14(Change Of Rod End Shape)
XA15(Change Of Rod End Shape)
XA16(Change Of Rod End Shape)
XA17(Change Of Rod End Shape)
XA18(Change Of Rod End Shape)
XA19(Change Of Rod End Shape)
XA20(Change Of Rod End Shape)
XA21(Change Of Rod End Shape)
XA22(Change Of Rod End Shape)
XA23(Change Of Rod End Shape)
XA24(Change Of Rod End Shape)
XA25(Change Of Rod End Shape)
XA26(Change Of Rod End Shape)
XA27(Change Of Rod End Shape)
XA28(Change Of Rod End Shape)
XA29(Change Of Rod End Shape)
XA30(Change Of Rod End Shape)
XC7(Tie Rod, Cushion Valve, Tie Rod Nut, Etc. Made Of Stainless Steel)
XC14(Change Of Trunnion Bracket Mounting Position)
XC14A(Change Of Trunnion Bracket Mounting Position)
XC14B(Change Of Trunnion Bracket Mounting Position)
XC18(Port Thread Type NPT)
XC22(Fluororubber Seal)
XC68(Made Of Stainless Steel (With Hard Chrome Plated Piston Rod))
7
-- UnSelected
-- Selected
-- Selection invalid