52-SY Series ATEX Compliant 5 Port Solenoid Valve Base Mounted Type Single Unit
Option configuration
Reset
Details
Explosion Proof
-- Please select --
52(ATEX Category 2)
1
Series
-- Please select --
5(52-SY5000)
7(52-SY7000)
9(52-SY9000)
2
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
3
Piping
-- Please select --
4(Base Mounted Type)
4
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
5
Barrier
-- Please select --
-(Without Barrier)
A(Z728.H)
B(MTL728P+)
C(MTL7128P+)
D(MTL5021)
E(KFD2-SD-Ex1.17)
F(KFD0-SD2-Ex1.1065)
6
Electrical Entry
-- Please select --
L(Plug Connector Type)
LL(Plug Connector With Cover Type)
TT(Cable Type)
7
Lead Wire Length
-- Please select --
3(300 mm)
6(600 mm)
10(1000 mm)
15(1500 mm)
20(2000 mm)
30(3000 mm)
100(10000 mm (Semi-standard))
8
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
9
Bore Size
-- Please select --
-(None)
02(1/4)
03(3/8)
04(1/2)
10
Thread Type
-- Please select --
-(R)
T(NPTF)
F(G)
N(NPT)
11
-- UnSelected
-- Selected
-- Selection invalid