IP8001 Series Smart Positioner Lever Type ATEX Directive Intrinsically Safe Explosion Proof Water Resistant Type
Option configuration
Reset
Details
Type
-- Please select --
001(Smart Lever Type)
1
Pressure Gauge
-- Please select --
1(0.2MPa)
2(0.3MPa)
3(1.0MPa)
2
Specifications
-- Please select --
4(Intrinsically Safe Explosion Proof (ATEX) + Output Function + HART Transmission Function)
3
Accessories A
-- Please select --
-(None)
E(For Stroke 35 To 100 mm With Lever Unit (Standard Lever Is Not Attached.))
F(For Stroke 50 To 140 mm With Lever Unit (Standard Lever Is Not Attached.))
4
Accessories B
-- Please select --
-(None)
W(Body With LCD Window)
5
Connection
-- Please select --
-(Air:Rc1/4;Electric:G1/2)
1(Air:1/4NPT;Electric:G1/2)
2(Air:1/4NPT;Electric:M20X1.5)
3(Air:1/4NPT;Electric:1/2NPT)
4(Air:G1/4;Electric:G1/2)
5(Air:G1/4;Electric:M20X1.5)
6(Air:G1/4;Electric:1/2NPT)
M(Air:Rc1/4;Electric:M20X1.5)
N(Air:Rc1/4;Electric:1/2NPT)
6
ATEX Temperature
-- Please select --
-(T4)
T6(T5/T6)
7
Made To Order
-- Please select --
X405(Exterior Covering Enclosure:JISF8007 IP66 (Conforms To IEC60529))
8
-- UnSelected
-- Selected
-- Selection invalid