IP8000/8100 Series Smart Positioner(Lever type / Rotary type) ATEX Directive Intrinsically Safe Explosion Proof
Option configuration
Reset
Details
Type
-- Please select --
001(Smart Lever Type)
101(Smart Rotary Type)
1
Pressure Gauge
-- Please select --
1(0.2MPa)
2(0.3MPa)
3(1.0MPa)
2
Accessories
-- Please select --
-(None (Standard))
W(Body With LCD Window)
C(Fork Lever-type Fitting M)
CH(Fork Lever-Type Fitting M,With External Scale Plate)
CHW(Fork Lever-Type Fitting M,With External Scale Plate,Body With LCD Window)
CW(Fork Lever-Type Fitting M,Body With LCD Window)
D(Fork Lever-type Fitting S)
DH(Fork Lever-Type Fitting S,With External Scale Plate)
DHW(Fork Lever-Type Fitting S,With External Scale Plate,Body With LCD Window)
DW(Fork Lever-Type Fitting S,Body With LCD Window)
E(For Stroke 35 To 100 mm With Lever Unit)
EW(For Stroke 35 To 100 Mm With Lever Unit,Body With LCD Window)
F(For Stroke 50 To 140 mm With Lever Unit)
FW(For Stroke 50 To 140 Mm With Lever Unit,Body With LCD Window)
H(With External Scale Plate)
HW(With External Scale Plate,Body With LCD Window)
3
Connection
-- Please select --
-(Air:Rc1/4;Electric:G1/2)
1(Air:1/4NPT;Electric:G1/2)
2(Air:1/4NPT;Electric:M20X1.5)
3(Air:1/4NPT;Electric:1/2NPT)
4(Air:G1/4;Electric:G1/2)
5(Air:G1/4;Electric:M20X1.5)
6(Air:G1/4;Electric:1/2NPT)
M(Air:Rc1/4;Electric:M20X1.5)
N(Air:Rc1/4;Electric:1/2NPT)
4
ATEX Temperature
-- Please select --
-(T4)
T6(T5/T6)
5
-- UnSelected
-- Selected
-- Selection invalid