51-SY5000·7000·9000 Series Intrinsically Safe Explosion-proof System 5 Port Solenoid Valve Base Mounted Single Unit
Option configuration
Reset
Details
Explosion Proof
-- Please select --
51(Intrinsically Safe Explosion-proof Structure)
1
Series
-- Please select --
5(51-SY5000)
7(51-SY7000)
9(51-SY9000)
2
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
System
-- Please select --
-(Without Barrier)
A(Z728.H)
F(KFD0-SD2-Ex1.1065)
5
Electrical Entry
-- Please select --
L(L-type Plug Connector)
LL(L-type Plug Connector With Cover)
TT(Terminal Type)
6
Lead Wire Length
-- Please select --
3(300 mm)
6(600 mm)
10(1000 mm)
15(1500 mm)
20(2000 mm)
30(3000 mm)
100(10000 mm Semi-standard)
7
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
Bore Size
-- Please select --
-(Without Sub-plate)
02(1/4With Sub-Plate)
03(3/8With Sub-Plate)
04(1/2With Sub-Plate)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
Made To Order
-- Please select --
-(Standard)
X250(White Vaseline)
11
-- UnSelected
-- Selected
-- Selection invalid