51-SY5000·7000·9000 Series Intrinsically Safe Explosion-proof System 5 Port Solenoid Valve Body Ported Single Unit
Option configuration
Reset
Details
Explosion Proof
-- Please select --
51(Intrinsically Safe Explosion-proof Structure)
1
Series
-- Please select --
5(51-SY5000)
7(51-SY7000)
9(51-SY9000)
2
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
3
System
-- Please select --
-(Without Barrier)
A(Z728.H)
F(KFD0-SD2-Ex1.1065)
4
Electrical Entry
-- Please select --
L(L-type Plug Connector)
LL(L-type Plug Connector With Cover)
TT(Terminal Type)
5
Lead Wire Length
-- Please select --
3(300 mm)
6(600 mm)
10(1000 mm)
15(1500 mm)
20(2000 mm)
30(3000 mm)
100(10000 mm Semi-standard)
6
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
7
A/B Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
C10(Φ10 One-touch Fitting (Metric Size))
C12(Φ12 One-touch Fitting (Metric Size))
C4(Φ4 One-touch Fitting (Metric Size))
C6(Φ6 One-touch Fitting (Metric Size))
C8(Φ8 One-touch Fitting (Metric Size))
N11(Φ3/8" One-touch Fitting (Inch Size))
N3(Φ5/32" One-touch Fitting (Inch Size))
N7(Φ1/4" One-touch Fitting (Inch Size))
N9(Φ5/16" One-touch Fitting (Inch Size))
8
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
9
Bracket
-- Please select --
-(Without Bracket)
F1(With Foot Bracket)
F2(With Side Bracket)
10
-- UnSelected
-- Selected
-- Selection invalid