51-SY5000·7000 Series Intrinsically Safe Explosion-proof System 5 Port Solenoid Valve Base Mounted Manifold Bar Stock Type Type 42
Option configuration
Reset
Details
Explosion Proof
-- Please select --
51(Intrinsically Safe Explosion-proof Structure)
1
Manifold Series
-- Please select --
5(51-SY5000)
7(51-SY7000)
2
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
3
A/B Port Size
-- Please select --
02(1/4)
C10(Φ10 One-touch Fitting (Metric Size))
C6(Φ6 One-touch Fitting (Metric Size))
C8(Φ8 One-touch Fitting (Metric Size))
N11(Φ3/8" One-touch Fitting (Inch Size))
N7(Φ1/4" One-touch Fitting (Inch Size))
N9(Φ5/16" One-touch Fitting (Inch Size))
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
-- UnSelected
-- Selected
-- Selection invalid