50-VFE-VPE.jpg
50-VPE500·700-X60 Series ATEX Compliant Pilot Operated 3-Port Solenoid Valve
Option configuration
Explosion Proof
1
Body Size
2
Symbol
3
Body Style
4
Body Option
5
Rated Voltage
6
External Wire Connection
7
Manual Override
8
Electrical Connection Port
9
Bore Size
10
Thread Type
11
Passage Symbol
12
Option
13
-- UnSelected -- Selected -- Selection invalid