50-VFE3000-X60 Series ATEX Compliant NAMUR Interface Pilot Operated 5-Port Solenoid Valve
Option configuration
Reset
Details
Explosion Proof
-- Please select --
50(Flameproof, Dustproof Construction)
1
Symbol
-- Please select --
1(Single Solenoid)
2(Double Solenoid)
2
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC)
4(220 VAC)
5(24 VDC)
6(12 VDC)
7(240 VAC)
8(48 VAC)
A(12 VAC)
B(24 VAC)
V(6 VDC)
Y(48 VDC)
Z(110 VDC)
3
External Wire Connection
-- Please select --
T(Metal Conduit Threaded Type/Flameproof Enclosure Cable Gland (Not Supplied) Type)
4
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Type D (Slotted Type))
5
Electrical Connection Port
-- Please select --
M(M20X1.5)
N(NPT1/2)
6
Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
7
Pilot Valve Mounting Position
-- Please select --
-(Standard)
R(Port 2(B) Side)
8
Option
-- Please select --
-(Without Spacer Assembly)
1(With Spacer Assembly)
9
-- UnSelected
-- Selected
-- Selection invalid