50-VFE3000·5000-X60 Series ATEX Compliant Pilot Operated 5-Port Solenoid Valve
Option configuration
Reset
Details
Explosion Proof
-- Please select --
50(Flameproof, Dustproof Construction)
1
Body Size
-- Please select --
3(50-VFE3000)
5(50-VFE5000)
2
Symbol
-- Please select --
1(Single Solenoid)
2(Double Solenoid)
3(Closed Center)
4(Exhaust Center)
5(Pressure Center)
3
Body Style
-- Please select --
2(Body Ported (For Manifold Type 20))
3(Body Ported (For Manifold Type 30))
4(Base Mounted (For Manifold Type 40))
5(For Manifold Type 50)
4
Body Option
-- Please select --
0(Pilot Valve Individual Exhaust Type)
3(Main/Pilot Valve Common Exhaust Type)
4(Centralized Piping Type for Pilot Exhaust)
5
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC)
4(220 VAC)
5(24 VDC)
6(12 VDC)
7(240 VAC)
8(48 VAC)
A(12 VAC)
B(24 VAC)
V(6 VDC)
Y(48 VDC)
Z(110 VDC)
6
External Wire Connection
-- Please select --
T(Metal Conduit Threaded Type/Flameproof Enclosure Cable Gland (Not Supplied) Type)
7
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Type D (Slotted Type))
8
Electrical Connection Port
-- Please select --
M(M20X1.5)
N(NPT1/2)
9
Bore Size
-- Please select --
-(None)
01(R1/8)
02(1/4)
03(3/8)
10
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
11
Option
-- Please select --
-(None)
F(With Bracket)
12
-- UnSelected
-- Selected
-- Selection invalid