VQ2000 Series 5 Port Solenoid Valve Plug-in Unit Base Mounted
Option configuration
Reset
Details
Conforming To UL Standard
-- Please select --
30(Conforming To UL Standard)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4 Position Dual 3 Port Valve:N.C./N.C.)
B(4 Position Dual 3 Port Valve:N.O./N.O.)
C(4 Position Dual 3 Port Valve:N.C./N.O.)
2
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
3
Function
-- Please select --
-(Standard (0.4W))
NR(Negative Common+External Pilot)
R(External Pilot)
B(High-speed Response Type (0.95 W))
BN(High-speed Response Type (0.95 W)+Negative Common)
BNR(High-speed Response Type (0.95 W)+Negative Common+External Pilot)
BR(High-speed Response Type (0.95 W)+External Pilot)
K(High-pressure Type (1.0 Mpa,0.95 W))
KN(High-pressure Type (1.0 Mpa,0.95 W)+Negative Common)
KNR(High-pressure Type (1.0 Mpa,0.95 W)+Negative Common+External Pilot)
KR(High-pressure Type (1.0 Mpa,0.95 W)+External Pilot)
N(Negative Common)
4
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Yes)
E(None (Non-Polar))
6
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Locking Type (Tool Required))
C(Locking Type (Manual))
D(Slide Locking Type (Manual))
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid