VQ100 Series 3 Port Solenoid Valve Conforming To CSA Standard
Option configuration
Reset
Details
Conforming To CSA Standard
-- Please select --
30(Conforming To CSA Standard)
1
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
2
Coil Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
3
Electrical Entry
-- Please select --
F(Plug-in With Light/Surge Voltage Suppressor(Dedecated For The Plug-in With Light Manifold))
4
Bore Size
-- Please select --
-(Without Sub-plate)
M3(M3 Port With Sub-plate)
M5(M5 Port With Sub-plate)
5
-- UnSelected
-- Selected
-- Selection invalid