No Picture
30-VP300/500/700 Series Conforming to CSA Standard Rubber Seal 3 Port/Pilot Poppet Type
Option configuration
Specifications
1
Solenoid Valve
2
Body Size
3
Type Of Actuation
4
Body
5
Valve Option
6
Rated Voltage
7
Electrical Entry
8
Light/Surge Voltage Suppressor
9
Manual Override
10
Bore Size
11
Thread Type
12
Passage Symbol
13
Option
14
CE-compliant
15
-- UnSelected -- Selected -- Selection invalid