VFS6000 Series 5 Port Pilot Operated Solenoid Valve Metal Seal,Non Plug-in Conforming To CSA Standard
Option configuration
Reset
Details
Symbol
-- Please select --
1(2 Position Single)
2(2 Position Double)
1
Body Type
-- Please select --
1(Non Plug-in Type Sub-plate)
2
Body Option
-- Please select --
0(Standard)
1(Direct Manual Override)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Coil Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 To 120 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
5
Electrical Entry
-- Please select --
D(DIN Terminal)
6
Option
-- Please select --
-(None)
Z(With Light/Surge Voltage Suppressor)
7
Porting Specifications
-- Please select --
-(Side Ported)
8
Port Size
-- Please select --
-(Without Sub-plate)
06(3/4)
10(1)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
-- UnSelected
-- Selected
-- Selection invalid