VFS4000 Series 5 Port Pilot Operated Solenoid Valve Metal Seal, Non Plug-in Conforming To CSA Standard
Option configuration
Reset
Details
Symbol
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
6(3 Position Double Check)
1
Body Type
-- Please select --
1(Non Plug-in Type Sub-plate)
2
Body Option
-- Please select --
0(Standard)
1(Direct Manual Override)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Coil Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 To 120 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
5
Electrical Entry
-- Please select --
D(DIN Terminal)
6
Option
-- Please select --
-(None)
Z(With Light/Surge Voltage Suppressor)
7
Pilot Valve Manual Override
-- Please select --
-(Non-locking Push Type (Flush))
A(Non-locking Push Type (Extended))
B(Locking Type (Tool Required))
C(Locking Type (Lever))
8
Porting Specifications
-- Please select --
-(Side Ported)
B(Bottom Ported)
9
Port Size
-- Please select --
-(Without Sub-plate)
03(3/8)
04(1/2)
10
Thread Type
-- Please select --
-(Rc or None)
T(NPTF)
F(G)
N(NPT)
11
-- UnSelected
-- Selected
-- Selection invalid