30-VFS3-D.jpg
VFS3000 Series 5 Port Pilot Operated Solenoid Valve Metal Seal, Non Plug-in Conforming To CSA Standard
Option configuration
Symbol
1
Body Type
2
Body Option
3
Pilot Type
4
Coil Rated Voltage
5
Electrical Entry
6
Option
7
Pilot Valve Manual Override
8
Porting Specifications
9
Port Size
10
Thread Type
11
-- UnSelected -- Selected -- Selection invalid