VFS3000 Series 5 Port Pilot Operated Solenoid Valve, Metal Seal, Body Ported Conforming To CSA Standard
Option configuration
Reset
Details
Symbol
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Body (Pilot Exhaust)
-- Please select --
20(Individual EXH)
30(Common EXH)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Coil Rated Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 To 120 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
7(AC240V(50/60Hz))
4
Electrical Entry
-- Please select --
D(DIN Terminal)
5
Light/Surge Voltage Suppressor
-- Please select --
-(None)
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Flush))
A(Non-locking Push Type (Extended))
B(Locking Type (Tool Required))
7
Port Size
-- Please select --
01(1/8)
02(1/4)
8
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
9
Option
-- Please select --
-(None)
F(With Foot Bracket)
10
-- UnSelected
-- Selected
-- Selection invalid