30-VFR2000 Series 5 Port Pilot, Operated Solenoid Valve, Non plug-in, Conforming To CSA Standard
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
2
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110~120 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
3
Option
-- Please select --
-(None)
Z(With Light/Surge Voltage Suppressor)
4
Manual Override
-- Please select --
-(Non-locking Push Type)
A(Non-locking Push Type A (Extended))
B(Locking Type B (Tool Required))
C(Locking Type C(Lever))
5
Piping
-- Please select --
-(Side Ported)
6
Port Size
-- Please select --
-(Without Sub-plate)
01(1/8)
02(1/4)
7
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
8
-- UnSelected
-- Selected
-- Selection invalid