30-SY20.jpg
SY3000·5000·7000·9000 Series 5 Port Solenoid Valve Body Ported/Single Unit Conforming To UL Standard
Option configuration
Conforming To UL Standard
1
Series
2
Type Of Actuation
3
Coil Specifications
4
Rated Voltage
5
Electrical Entry
6
Light/Surge Voltage Suppressor
7
Manual Override
8
A/B Port Size
9
Thread Type
10
Bracket
11
Made To Order
12
CE-compliant
13
-- UnSelected -- Selected -- Selection invalid