SY300·500 Series Conforming To UL Standard 3 Port Solenoid Valve Base Mounted Valve Plug-in Double Solenoid
Option configuration
Reset
Details
Conforming To UL Standard
-- Please select --
30(Conforming To UL Standard)
1
Series
-- Please select --
3(SY300)
5(SY500)
2
Type Of Actuation
-- Please select --
1(Normally Closed (N.C.))
2(Normally Open (N.O.))
3
Dual Body Type
-- Please select --
C(Dual Body Type)
4
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
5
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
6
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
7
Made To Order
-- Please select --
-(Standard)
X90(Main Valve Fluororubber Specifications)
8
CE Marking
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid