30-SY-5-FU.jpg
SY300·500 Series Conforming To UL Standard 3 Port Solenoid Valve Base Mounted Valve Plug-in 2 Position Single
Option configuration
Conforming To UL Standard
1
Series
2
Type Of Actuation
3
Pilot Type
4
Rated Voltage
5
Manual Override
6
Made To Order
7
CE Marking
8
-- UnSelected -- Selected -- Selection invalid