ISG Series General Purpose Pressure Switch Conforming To CSA Standard
Option configuration
Reset
Details
Enclosure
-- Please select --
2(Dripproof (Equivalent To IP44))
1
Operating Pressure Range
-- Please select --
1(0.02 To 0.3 MPa)
2(0.05 To 0.7 MPa)
3(0.1 To 1.0 MPa)
9(-10 To -100 kPa)
2
Fluid Contact Material
-- Please select --
0(Brass/Phosphor Bronze)
1(Stainless Steel 316)
3
Bore Size
-- Please select --
03(R3/8)
4
Hysteresis Scale Plate
-- Please select --
0(None)
1(Hysteresis Scale Plate)
5
-- UnSelected
-- Selected
-- Selection invalid