25A-C85.jpg
25A-C85 Series Compatible With Secondary Batteries ISO Standard (6432) ISO Cylinder:Standard Double Acting Single Rod
Option configuration
Compatible With Secondary Batteries
1
Built-in Magnet
2
Head Cover Type
3
Bore Size
4
Cylinder Stroke [mm]
5
Cushion
6
Mounting Bracket
7
Auto Switch Mounting Type
8
Auto Switch
9
Number Of Auto Switches
10
-- UnSelected -- Selected -- Selection invalid