25A-C55.jpg
25A-C55 Series Compatible With Secondary Batteries ISO Standard (21287) Compact Cylinder:Double Acting Single Rod
Option configuration
Compatible With Secondary Batteries
1
With Auto Switch
2
Mounting Style
3
Bore Size
4
Cylinder Stroke [mm]
5
Rod End Thread
6
Auto Switch
7
Number Of Auto Switches
8
-- UnSelected -- Selected -- Selection invalid