22-MHL2.jpg
22-MHL2 Series Copper Fluorine And Silicon-free + Low Particle Generation Parallel Style Wide Opening Air Gripper
Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation
1
Number Of Fingers
2
Bore Size
3
Thread Type
4
Action
5
Opening/Closing Stroke
6
Auto Switch
7
Number Of Auto Switches
8
-- UnSelected -- Selected -- Selection invalid