10-VV5Q11-SB.jpg
21-VQ1000/2000 Series Copper,Fluorine And Silicon-free + Low Particle Generation 5 Port Solenoid Valve S Kit (Serial Transmission) Base Mounted Plug-in Manifold: For EX510 Gateway-type Serial Transmission System
Option configuration
Copper,Fluorine And Silicon-free + Low Particle Generation
1
Series
2
Manifold
3
SI Unit Specification
4
Stations
5
Cylinder Port Size
6
DIN Rail
7
Back Pressure Check Valve
8
Special Wiring Specifications
9
Name Plate
10
External Pilot
11
CE Marking
12
-- UnSelected -- Selected -- Selection invalid