Option configuration
Reset
Copper,Fluorine And Silicon-free + Low Particle Generation
-- Please select --
21(Copper,Fluorine,Silicon-Free+Low Particle Generation)
1
Series
-- Please select --
1(VQ1000)
2(VQ2000)
2
Manifold
-- Please select --
1(Plug-in Unit)
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
4
Cylinder Port Size
-- Please select --
B3(Bottom Ported Elbow With Φ3.2 One-touch Fitting)
B4(Bottom Ported Elbow With Φ4 One-touch Fitting)
B5(Bottom Ported Elbow M5 Thread)
B5T(Bottom Ported Elbow UNF10-32 Thread)
B6(Bottom Ported Elbow With Φ6 One-touch Fitting)
B8(Bottom Ported Elbow With Φ8 One-touch Fitting)
BN1(Bottom Ported Elbow With Φ1/8" One-touch Fitting)
BN3(Bottom Ported Elbow With Φ5/32" One-touch Fitting)
BN7(Bottom Ported Elbow With Φ1/4" One-touch Fitting)
BN9(Bottom Ported Elbow With Φ5/16" One-touch Fitting)
C3(With Φ3.2 One-touch Fitting)
C4(With Φ4 One-touch Fitting)
C6(With Φ6 One-touch Fitting)
C8(With Φ8 One-touch Fitting)
CM(Mixed Sizes And With Port Plug)
L3(Top Poted Elbow With Φ3.2 One-touch Fitting)
L4(Top Poted Elbow With Φ4 One-touch Fitting)
L5(Top Ported Elbow M5 Thread)
L5T(Top Ported Elbow UNF10-32 Thread)
L6(Top Poted Elbow With Φ6 One-touch Fitting)
L8(Top Poted Elbow With Φ8 One-touch Fitting)
LM(Metric Size Elbow Port,Mixed Sizes)
LN1(Top Ported Elbow With Φ1/8" One-touch Fitting)
LN3(Top Ported Elbow With Φ5/32" One-touch Fitting)
LN7(Top Ported Elbow With Φ1/4" One-touch Fitting)
LN9(Top Ported Elbow With Φ5/16" One-touch Fitting)
LNM(Inch Size Elbow Port,Mixed Sizes)
M5(M5 Thread)
M5T(UNF10-32 Thread)
MM(Mixed Size For Different Types Of Piping Option Installed)
N1(With Φ1/8" One-touch Fittings)
N3(With Φ5/32" One-touch Fittings)
N7(With Φ1/4" One-touch Fittings)
N9(With Φ5/16" One-touch Fittings)
NM(Mixed Sizes And With Port Plug)
5
Connector Entry Direction
-- Please select --
S(Side Entry)
U(Top Entry)
6
Cable Length
-- Please select --
0(Without Cable)
1(Cable Length 1.5m)
2(Cable Length 3m)
3(Cable Length 5m)
7
Back Pressure Check Valve
-- Please select --
-(Without Back Pressure Check Valve)
B(With Back Pressure Check Valve)
8
DIN Rail
-- Please select --
-(None)
D(DIN Rail)
D0(Without DIN Rail(With Bracket))
D02(2 Stations DIN Rail Length Specified)
D03(3 Stations DIN Rail Length Specified)
D04(4 Stations DIN Rail Length Specified)
D05(5 Stations DIN Rail Length Specified)
D06(6 Stations DIN Rail Length Specified)
D07(7 Stations DIN Rail Length Specified)
D08(8 Stations DIN Rail Length Specified)
D09(9 Stations DIN Rail Length Specified)
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
9
Special Wiring Specifications
-- Please select --
-(Double Wiring)
K(Special Wiring Specifications(Except Double Wiring))
10
Name Plate
-- Please select --
-(Without Name Plate)
N(With Name Plate)
11
External Pilot
-- Please select --
-(Internal Pilot)
R(External Pilot)
12
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
13