10-VQ11.jpg
21-VQ1000/2000 Series Copper, Fluorine, Silicon-Free+Low Particle Generation 5 Port Solenoid Valve Base Mounted Plug-in Unit
Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation
1
Series
2
Actuation Type
3
Seal
4
Function
5
Coil Voltage
6
Light/Surge Voltage Suppressor
7
Manual Override
8
Enclosure
9
Port Size
10
Thread Type
11
CE-compliant
12
-- UnSelected -- Selected -- Selection invalid