10-CRB1.jpg
21-CRB1 Series Copper, Fluorine and Silicon-Free + Low Particle Generation Rotary Actuator, Vane Type
Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation
1
With Auto Switch(Built-in Magnet)
2
Mounting Style
3
Shaft Type
4
Size
5
Rotation Angle
6
Vane Type
7
Connecting Port Location
8
Auto Switch
9
Number Of Auto Switches
10
-- UnSelected -- Selected -- Selection invalid