10-CQ2-Z.jpg
21-/22-CQ2-Z Series Copper,Fluorine And Silicon-free + Low Particle Generation Compact Cylinder:Standard Type Double Acting,Single Rod
Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation
1
With Auto Switch(Built-in Magnet)
2
Mounting Style
3
Bore Size
4
Port Thread Type
5
Cylinder Stroke Range 
6
Rod End Thread
7
Auto Switch Mounting Groove
8
Auto Switch
9
Number Of Auto Switches
10
-- UnSelected -- Selected -- Selection invalid