CG1Z.jpg
21-/22-CG1-Z Series Copper, Fluorine and Silicon-Free + Low Particle Generation Air Cylinder, Double Acting, Single Rod
Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation
1
With Auto Switch(Built-in Magnet)
2
Mounting Style
3
Cushion
4
Bore Size
5
Cylinder Stroke Range 
6
Rod End Thread
7
Auto Switch
8
Number Of Auto Switches
9
-- UnSelected -- Selected -- Selection invalid