10-AWM20-40.jpg
21-AWD Series Copper,Fluorine And Silicon-free + Low Particle Generation Micro Mist Separator Regulator
Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation
1
Body Size
2
Thread Type
3
Port Size
4
Option
5
Delivery Pressure
6
Bowl
7
Drain Port
8
Exhaust Mechanism
9
Flow Direction
10
Pressure Unit
11
-- UnSelected -- Selected -- Selection invalid