10-AWD-D.jpg
21-AWD-D Series Copper,Fluorine And Silicon-free + Low Particle Generation Micro Mist Separator Regulator
Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation
1
Body Size
2
Pipe Thread Type
3
Bore Size
4
Option a
5
Pressure Gauge
6
Option b
7
Set Pressure
8
Bowl
9
Drain Exhaust
10
Exhaust Mechanism
11
Flow Direction
12
Pressure Unit
13
-- UnSelected -- Selected -- Selection invalid