Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation |
|
1 |
Body Size |
|
2 |
With Backflow Function |
|
3 |
Pipe Thread Type |
|
4 |
Bore Size |
|
5 |
Option a |
|
6 |
Pressure Gauge |
|
7 |
Option b |
|
8 |
Set Pressure |
|
9 |
Bowl |
|
10 |
Drain Exhaust |
|
11 |
Exhaust Mechanism |
|
12 |
Flow Direction |
|
13 |
Pressure Unit |
|
14 |