21-AS-FP.jpg
21-AS-FPQ/FPG Series Copper,Fluorine and Silicon-free + Low Particle Generation Clean Speed Controller With One-touch Fitting Elbow Type
Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation
1
Body Size
2
Type
3
Control Type
4
One-touch Fitting
5
Clean Specification
6
Metal Parts Material
7
Port Size
8
Applicable Tubing O.D.
9
Lock Nut Option
10
-- UnSelected -- Selected -- Selection invalid