21-AS-FPQ/FPG Series Copper,Fluorine and Silicon-free + Low Particle Generation Clean Speed Controller With One-touch Fitting Elbow Type
Option configuration
Reset
Details
Copper, Fluorine, Silicon-Free+Low Particle Generation
-- Please select --
21(Copper,Fluorine,Silicon-Free+Low Particle Generation)
1
Body Size
-- Please select --
1(M5 Standard)
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
2
Type
-- Please select --
2(Elbow)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
One-touch Fitting
-- Please select --
F(With One-touch Fitting)
5
Clean Specification
-- Please select --
P(Clean Type)
6
Metal Parts Material
-- Please select --
Q(Brass(Electoless Nickel Plated))
7
Port Size
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
M5(M5X0.8)
8
Applicable Tubing O.D.
-- Please select --
04(Metric Size:Φ4)
06(Metric Size:Φ6)
08(Metric Size:Φ8)
10(Metric Size:Φ10)
12(Metric Size:Φ12)
9
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
10
-- UnSelected
-- Selected
-- Selection invalid