21-ARP/21-ARP□K Series Copper,Fluorine And Silicon-free + Low Particle Generation Direct Operated Precision Regulator
Option configuration
Reset
Details
Copper,Fluorine And Silicon-free + Low Particle Generation
-- Please select --
21(Copper,Fluorine,Silicon-Free+Low Particle Generation)
1
Body Size
-- Please select --
20(20)
30(30)
40(40)
2
With Backflow Function
-- Please select --
-(Without Backflow Function)
K(With Backflow Function)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
5
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
6
Pressure Gauge
-- Please select --
-(Without Pressure Gauge)
G(Round Type Pressure Gauge (Without Limit Indicator))
7
Option b
-- Please select --
-(Without Mounting Option)
H(With Set Nut (For Panel Mount))
8
Delivery Pressure
-- Please select --
-(0.005 to 0.4 MPa setting)
1(0.005 to 0.2 MPa setting)
3(0.008 to 0.6 MPa Setting)
9
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
10
Knob
-- Please select --
-(Downward Facing Knob)
Y(Upward Facing Knob)
11
Pressure Unit
-- Please select --
-(Name Plate And Pressure Gauge In Imperial Units: MPa)
Z(Name Plate And Pressure Gauge In Imperial Units: psi)
12
-- UnSelected
-- Selected
-- Selection invalid